IESNA:LM-63-2002
[TEST]P955026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-835-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25677
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3555.4 4017.1 4477 4866.2 5163.4 5343.8 5476.4 5614.4 5745.3 5895.7
6079.6 6277.7 6523.6 6792.5 7128.6 7607.9 8269.5 9164.6 10346.2 11858.6
13816.7 16164 18339.7 19602.7 19362.1 17508.3 14073.2 10210 6551.9 4657.5
3214 2014.8 1121.5 244.1 0 0 0
3555.4 3948.1 4365.6 4705.2 4958.2 5124.4 5239.4 5365 5497.7 5633.9
5805.5 6010.6 6249.4 6514.8 6833.2 7250.6 7811.4 8552.5 9500.6 10818.5
12536 14184.6 14993 14715.3 13740.6 12106.2 9530.7 6449.3 3482.9 2057.2
1133.9 507.7 196.3 24.8 0 0 0
3555.4 3907.4 4231.2 4468.2 4646.8 4754.7 4830.8 4929.9 5016.5 5099.7
5216.4 5372.1 5556 5732.9 5922.2 6153.9 6426.3 6753.6 7155.1 7556.6
7678.7 7275.4 6254.7 5057.2 3723.5 2584.3 1825.5 1317.8 925.1 665.1
449.3 268.9 150.4 67.2 12.4 0 0
3555.4 3806.6 4047.2 4224.1 4326.7 4379.7 4416.9 4432.8 4422.2 4381.5
4321.4 4289.5 4254.1 4169.2 3983.5 3718.2 3442.2 3178.7 2952.3 2798.4
2720.5 2649.8 2552.5 2388 2262.4 2165.1 1864.4 1510.6 997.6 698.7
498.8 346.7 230 99.1 14.2 0 0
3555.4 3705.8 3879.1 4010 4080.8 4098.5 4057.8 3948.1 3771.2 3541.3
3293.6 3093.8 2962.9 2883.3 2819.6 2725.8 2591.4 2462.3 2361.5 2308.4
2308.4 2322.5 2326.1 2311.9 2207.6 1977.6 1733.5 1570.8 1323.1 1063.1
771.2 505.9 275.9 107.9 7.1 0 0
3555.4 3624.4 3707.6 3803.1 3872.1 3865 3771.2 3589.1 3367.9 3161
2989.4 2867.3 2796.6 2743.5 2681.6 2586.1 2451.7 2288.9 2129.7 2004.1
1936.9 1945.8 2000.6 2037.7 2023.6 1961.7 1827.3 1609.7 1367.3 1139.2
925.1 727 528.9 307.8 132.7 0 0
3555.4 3514.8 3541.3 3608.5 3682.8 3718.2 3663.3 3543.1 3408.6 3288.3
3166.3 3028.3 2885 2745.3 2609.1 2465.8 2308.4 2142.1 1984.7 1855.6
1740.6 1643.3 1560.1 1507.1 1491.2 1485.9 1457.6 1393.9 1284.2 1130.3
872.1 597.9 330.8 175.1 63.7 0 0
3555.4 3442.2 3376.8 3390.9 3498.8 3636.8 3744.7 3753.6 3677.5 3557.2
3417.5 3251.2 3058.4 2855 2662.2 2478.2 2303.1 2133.3 1981.1 1862.6
1776 1719.3 1673.4 1616.8 1530.1 1393.9 1252.4 1149.8 1057.8 955.2
820.8 635 408.6 237 77.8 0 0
3555.4 3355.6 3203.4 3180.4 3286.6 3553.7 3840.2 3974.7 3934 3781.9
3599.7 3413.9 3217.6 3000 2782.4 2570.2 2370.3 2186.3 2025.4 1901.5
1807.8 1742.3 1715.8 1698.1 1659.2 1574.3 1471.7 1355 1236.4 1098.5
930.4 725.2 534.2 336.1 109.7 0 0
3555.4 3272.4 3044.2 2931 2985.9 3254.7 3649.2 3965.8 4041.9 3909.2
3688.1 3475.8 3279.5 3074.3 2870.9 2667.5 2465.8 2269.5 2097.9 1967
1857.3 1784.8 1731.7 1708.7 1675.1 1613.2 1524.8 1425.7 1317.8 1197.5
1031.3 819 601.4 330.8 102.6 3.5 0
3555.4 3198.1 2946.9 2798.4 2819.6 3060.2 3424.5 3742.9 3921.6 3872.1
3686.3 3475.8 3279.5 3084.9 2893.9 2702.8 2504.7 2310.2 2140.3 1997.1
1875 1791.9 1730 1692.8 1653.9 1583.1 1478.8 1365.6 1252.4 1119.7
955.2 739.4 537.7 286.6 77.8 0 0
3555.4 3184 2885 2678.1 2639.2 2798.4 3083.2 3408.6 3624.4 3645.7
3530.7 3352 3175.1 3010.6 2847.9 2672.8 2488.8 2303.1 2131.5 1984.7
1859.1 1768.9 1691 1620.3 1535.4 1409.8 1234.7 1031.3 840.2 682.8
527.1 352 214 107.9 8.8 0 0
3555.4 3097.3 2729.4 2439.3 2296 2303.1 2393.3 2515.3 2612.6 2663.9
2663.9 2600.2 2518.9 2432.2 2336.7 2235.9 2136.8 2028.9 1899.8 1767.1
1639.7 1494.7 1344.3 1213.4 1080.8 902.1 725.2 596.1 493.5 392.7
288.3 178.7 83.1 23 0 0 0
3555.4 3033.6 2610.9 2258.9 2041.3 1947.5 1917.5 1913.9 1903.3 1887.4
1853.8 1790.1 1714 1623.8 1517.7 1431 1346.1 1280.7 1238.2 1220.5
1197.5 1148 1068.4 967.6 847.3 721.7 605 502.4 405.1 316.6
226.4 127.4 54.8 8.8 0 0 0
3555.4 3001.8 2531.3 2147.4 1894.5 1768.9 1703.4 1646.8 1583.1 1512.4
1448.7 1397.4 1339 1291.3 1234.7 1178.1 1117.9 1040.1 953.4 880.9
806.6 739.4 681 635 583.7 520 449.3 378.5 302.5 231.7
157.4 99.1 47.8 1.8 0 0 0
3555.4 2975.3 2483.5 2089 1823.7 1682.2 1595.5 1512.4 1432.8 1353.2
1277.1 1211.7 1149.8 1087.9 1031.3 976.4 918 857.9 801.3 741.2
684.6 635 590.8 543 486.4 436.9 380.3 316.6 244.1 180.4
130.9 77.8 26.5 0 0 0 0
3555.4 3000 2499.4 2097.9 1811.3 1645.1 1533.6 1448.7 1376.2 1305.4
1234.7 1167.5 1098.5 1036.6 980 923.4 865 801.3 737.6 672.2
615.6 567.8 527.1 491.7 456.4 417.5 364.4 306 254.7 210.5
162.7 111.4 40.7 0 0 0 0
3555.4 3014.2 2517.1 2110.3 1804.3 1602.6 1484.1 1408 1340.8 1270.1
1202.8 1135.6 1075.5 1018.9 965.8 909.2 852.6 788.9 725.2 661.6
605 564.3 530.7 502.4 468.8 422.8 360.9 309.6 270.6 230
180.4 120.3 47.8 14.2 0 0 0
3555.4 3014.2 2536.6 2126.2 1798.9 1569 1443.4 1370.9 1303.7 1236.4
1162.2 1098.5 1043.6 983.5 925.1 866.7 806.6 746.5 686.3 629.7
583.7 553.7 525.4 495.3 449.3 385.6 307.8 270.6 231.7 189.3
138 72.5 30.1 7.1 0 0 0
3555.4 3074.3 2612.6 2200.5 1843.2 1576.1 1434.6 1358.5 1291.3 1234.7
1169.2 1107.3 1047.2 988.8 928.7 870.3 810.1 751.8 696.9 647.4
606.7 574.9 543 504.1 447.5 357.3 268.9 231.7 194.6 153.9
109.7 63.7 33.6 14.2 3.5 0 0
3555.4 3109.7 2663.9 2251.8 1882.1 1600.8 1443.4 1360.3 1294.8 1234.7
1172.8 1112.6 1054.3 995.9 939.3 882.7 824.3 767.7 714.6 666.9
626.2 592.6 557.2 513 451.1 357.3 265.3 228.2 189.3 150.4
104.4 61.9 35.4 17.7 8.8 0 0
3555.4 3123.8 2697.5 2296 1917.5 1645.1 1450.5 1369.1 1296.6 1245.3
1186.9 1128.5 1071.9 1015.3 960.5 907.4 850.8 794.2 741.2 688.1
645.6 610.3 573.1 532.4 456.4 362.6 281.3 245.9 205.2 164.5
116.7 70.8 42.5 26.5 15.9 7.1 0
3555.4 3222.9 2851.4 2467.6 2087.3 1753 1517.7 1386.8 1316 1259.4
1208.1 1155.1 1102 1048.9 994.1 939.3 884.4 827.8 776.5 727
682.8 642.1 601.4 555.4 498.8 426.3 336.1 286.6 244.1 201.7
153.9 97.3 60.1 38.9 28.3 14.2 0
3555.4 3297.2 2991.2 2649.8 2285.4 1938.7 1648.6 1431 1323.1 1259.4
1208.1 1156.8 1105.5 1052.5 999.4 942.8 882.7 827.8 774.8 725.2
684.6 642.1 597.9 548.4 493.5 433.4 364.4 306 263.6 221.1
176.9 127.4 65.4 38.9 24.8 12.4 0
3555.4 3367.9 3153.9 2883.3 2580.8 2248.2 1922.8 1609.7 1372.6 1271.8
1211.7 1156.8 1105.5 1052.5 995.9 941 882.7 824.3 767.7 707.6
650.9 597.9 548.4 502.4 463.4 417.5 360.9 300.7 244.1 199.9
161 120.3 67.2 30.1 15.9 5.3 0
3555.4 3481.2 3378.6 3221.1 2966.4 2674.5 2382.7 2085.5 1699.9 1390.3
1243.5 1174.5 1117.9 1063.1 1010 955.2 898.6 842 783.6 721.7
663.3 605 551.9 502.4 454.6 405.1 352 300.7 244.1 185.7
143.3 100.8 63.7 33.6 15.9 7.1 0
3555.4 3597.9 3619.1 3597.9 3475.8 3284.8 3058.4 2807.2 2485.3 2069.6
1639.7 1321.4 1169.2 1100.2 1048.9 999.4 946.3 900.4 856.1 803.1
750 684.6 619.1 559 511.2 465.2 511.2 536 405.1 323.7
214 157.4 90.2 44.2 21.2 10.6 0
3555.4 3712.9 3866.8 3992.4 4041.9 4003 3877.4 3712.9 3559 3375
3093.8 2711.7 2264.2 1807.8 1438.1 1241.8 1185.1 1142.7 1068.4 1001.2
949.9 903.9 838.4 790.7 833.1 865 728.8 553.7 336.1 251.2
187.5 136.2 92 53.1 26.5 8.8 0
3555.4 3829.6 4117.9 4386.8 4586.7 4701.7 4708.8 4643.3 4581.4 4561.9
4549.6 4496.5 4392.1 4261.2 4095 3902.1 3659.8 3428.1 3346.7 3651
4310.8 4938.7 5032.5 4362.1 3077.8 1823.7 1077.2 677.5 468.8 343.2
260 187.5 127.4 72.5 28.3 7.1 0
3555.4 3942.8 4347.9 4749.4 5085.5 5301.3 5403.9 5439.3 5474.7 5536.6
5632.1 5755.9 5904.5 6040.7 6176.9 6279.5 6442.3 6734.1 7278.9 8170.4
9327.3 10581.4 11805.5 12746.5 12856.2 11973.5 10278.9 8030.7 5607.3 3504.1
2036 1211.7 689.9 260 79.6 3.5 0
3555.4 3983.5 4452.3 4917.5 5303.1 5557.8 5685.2 5740 5791.3 5862.1
5959.3 6076.1 6228.2 6382.1 6548.4 6774.8 7100.3 7574.3 8274.8 9245.9
10535.4 12237.1 14557.9 17437.6 19294.9 18845.6 17467.7 15571.4 13524.8 11582.6
9596.2 7404.5 5067.8 2978.8 1208.1 304.2 0
3555.4 4013.6 4523 5053.7 5474.7 5750.6 5886.8 5927.5 5948.7 5959.3
5985.9 6021.3 6067.2 6086.7 6148.6 6286.6 6528.9 6914.5 7539 8457
9693.4 11418.1 14013 17826.7 22898.1 24511.3 23209.4 21665.2 19956.5 18177
15552 12152.2 8469.4 5156.3 2036 650.9 0
3555.4 4080.8 4682.2 5296 5803.7 6111.5 6199.9 6145.1 6014.2 5824.9
5616.2 5416.3 5218.2 5034.2 4944 5051.9 5522.4 6357.3 7367.4 8313.7
9210.5 10255.9 11685.2 13745.9 17692.3 22418.7 21454.7 19164 17660.5 16631
15164.6 13043.7 10190.5 7093.2 2773.6 456.4 0
3555.4 4116.2 4846.7 5515.4 6049.6 6309.6 6304.3 6079.6 5724.1 5349.1
4993.5 4696.4 4466.4 4332 4464.6 5124.4 6247.7 7620.3 9069 10595.6
12265.4 13855.6 15373.3 17133.3 19735.4 23057.3 23703 21990.7 20069.7 18100.9
15762.5 12622.7 8904.5 4310.8 1687.5 189.3 0
3555.4 4171 4882.1 5586.1 6130.9 6392.7 6281.3 5885.1 5384.5 4982.9
4625.6 4340.8 4137.4 4091.4 4475.3 5492.4 7003 8901 11241.2 14085.6
17204.1 20411.1 23616.3 26497.8 29772 32782.6 33545 32167 29540.2 26036.1
21428.2 15083.2 9789 5412.8 2610.9 302.5 0
3555.4 4174.5 4890.9 5586.1 6113.2 6346.7 6233.5 5847.9 5350.9 4905.1
4547.8 4268.3 4084.3 4110.9 4645.1 5844.4 7574.3 9842 12723.5 16003
19346.2 22618.6 25910.5 29303.2 33139.9 35929.4 36086.9 33886.4 30051.5 24978.3
19675.2 14614.5 9550.2 5556 2202.3 277.7 0
3555.4 4174.5 4873.3 5543.7 6026.6 6247.7 6221.1 5971.7 5587.9 5166.9
4791.9 4512.4 4319.6 4303.7 4724.7 5778.9 7324.9 9173.4 11333.2 13728.3
16121.5 18525.4 20835.6 23156.4 26336.8 29453.6 30286.7 28735.4 26098 22664.6
18831.5 14596.8 10993.6 6546.6 2485.3 219.3 0
3555.4 4126.8 4777.7 5388 5830.2 6056.6 6129.2 6088.5 5920.4 5667.5
5386.2 5115.6 4882.1 4756.5 4873.3 5444.6 6482.9 7822 9249.5 10572.6
11849.7 12971.2 14029 15507.7 18320.3 21145.2 20780.8 18382.2 16167.5 14209.4
11764.8 8840.8 5931 2885 810.1 99.1 0
3555.4 4125 4707 5243 5630.3 5846.1 5970 6049.6 6090.2 6102.6
6081.4 6021.3 5947 5865.6 5853.2 5996.5 6435.2 7202.9 8278.3 9502.4
10905.1 12645.7 14945.2 17931.1 21069.1 21659.9 18373.3 14198.8 10443.5 7604.4
5968.2 4360.3 3162.8 1860.9 518.3 21.2 0
3555.4 4027.7 4517.7 4968.8 5297.8 5495.9 5642.7 5770.1 5888.6 6038.9
6201.7 6364.4 6571.4 6769.5 7038.4 7439.9 8018.3 8844.4 10095 11800.2
13883.9 16302 19174.6 22386.9 23538.4 21842.1 17832 13381.6 9037.2 6518.3
4715.8 3146.8 1894.5 436.9 10.6 0 0
3555.4 4017.1 4477 4866.2 5163.4 5343.8 5476.4 5614.4 5745.3 5895.7
6079.6 6277.7 6523.6 6792.5 7128.6 7607.9 8269.5 9164.6 10346.2 11858.6
13816.7 16164 18339.7 19602.7 19362.1 17508.3 14073.2 10210 6551.9 4657.5
3214 2014.8 1121.5 244.1 0 0 0
